THV 12-500N

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since September 2017
Keep me updated
Keep me updated on the series "THV"

The THV / SHV series are regulated miniature high voltage power modules using SMD and hybrid technology. They are designed for PCB mounting (THV series) or chassis mounting (SHV series). The use of high stability components guarantees a minimal temperature drift and a very stable output voltage. Typical applications for these high voltage power supplies are photomultiplier tubes, gas chromatography, analytical instruments and wherever where small size and high output voltage stability is requested.

Additional Documents

Download

Specifications
Output Voltage
-500 VDC
Output Current
6 mA
Power Rating
3 W
Number of Outputs
single
Input Voltage
10.8-13.2 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
110 mm
Width
12 mm
Depth
25 mm
Efficiency
65 %
Maximum Temperature
60 °C
Minimum Temperature
-10 °C
Weight
65 g
Ripple and Noise
10 mVp-p max.
Remote On/Off
No
Insulation System
Non-isolated
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8比较产品
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THV 12-180P
2.2 W
10.8-13.2 VDC
180 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-180P
THV 12-300P
3 W
10.8-13.2 VDC
300 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-300P
THV 12-350P
2.5 W
10.8-13.2 VDC
350 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-350P
THV 12-500P
3 W
10.8-13.2 VDC
500 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-500P
THV 12-1000P
2 W
10.8-16.5 VDC
1000 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-1000P
THV 12-1500P
2 W
10.8-16.5 VDC
1500 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-1500P
THV 12-2000P
2 W
10.8-16.5 VDC
2000 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-2000P
THV 12-180N
2.2 W
10.8-13.2 VDC
-180 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-180N
THV 12-300N
3 W
10.8-13.2 VDC
-300 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-300N
THV 12-350N
2.5 W
10.8-13.2 VDC
-350 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-350N
THV 12-1000N
2 W
10.8-16.5 VDC
-1000 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-1000N
THV 12-1500N
2 W
10.8-16.5 VDC
-1500 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-1500N
THV 12-2000N
2 W
10.8-16.5 VDC
-2000 VDC

2/3 Watt High Voltage DC/DC converter up to 2 kVDC, industrial, ±10% input, encapsulated, long SIP metal case

Not recommended for new design
THV 12-2000N