TEQ 20WIR 20 Watt
TEQ 40WIR 40 Watt
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
THN 15WIR 15 Watt
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
AC/DC Power Supplies Encapsulated Modules 2 – 100 Watt

Traco Power offers a large range of fully encapsulated power modules with more than 200 standard models. They are available for PCB mount, chassis mount with screw terminal block or blade connector or with flying leads for installation into standard flush boxes

Product Series Power Input Output Short Description
New TMF 5 – 30 Watt 90 – 264 VAC / 120 – 370 VDC 5.0, 12, 15, 24 VDC Fully encapsulated medical power supplies in plasic casing for PCB mount
New TMSB 2 2 Watt 90 – 264 VAC (universal input) 120 – 370 VDC 8, 14, 24, 8/3.3,8/5, 14/3.3, 14/5 VDC Standby power module to comply with ErP directive, No load input power < 30mW, Constant power characteristics at 2W (no current limitation), EN 60335-1
New TMG 7 – 50 Watt 90 – 264 VAC / 120 – 370 VDC 3.3, 5.0, 12, 15, 24, 48 VDC Fully encapsulated power supplies in plastic casing for PCB mount.
New TMPS 03 3 Watt 84 – 264 VAC (universal input) 120 – 370 VDC 3.3, 5, 9, 12, 15, 24 VDC Ultra compact size, 1"x1", fully encapsulated module for PCB mount, protection class II prepared, ErP-ready, EN 60335-1
New TMPS 05 5 Watt 85 – 264 VAC (universal input) 120 – 370 VDC 3.3, 5, 9, 12, 15, 24, 48 VDC Ultra compact size, 1"x1", fully encapsulated module for PCB mount, protection class II prepared, ErP-ready, EN 60335-1
  TMLM 4 ─ 20 Watt 90 – 264 VAC (universal input) 120 – 370 VDC 3.3, 5, 9, 12, 15, 24, ±12, ±15 VDC AC/DC power modules for PCB mounting with fully encapsulated plastic case, Low ripple and noise, Single and dual output models
  TIW 4-24 Watt 93 – 264 VAC (universal input) 3.3, 5, 6, 12, 15, 24 VDC Fully encapsulated switching power supplies for easy installation into standard flush boxes
  TML 15 ─ 40 Watt 90 – 264 VAC (universal input) 100 – 375 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24, 5/±12, 5/±15 VDC Encapsulated power supplies for PCB mount; single, dual- and triple- output models
  TML-C 15 ─ 40 Watt 90 – 264 VAC (universal input) 100 – 375 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24, 5/±12, 5/±15 VDC Encapsulated power supplies for chassis mount with screw terminals; single-, dual- and triple output models
  TMP-C 15 ─ 60 Watt 83 – 264 VAC (universal input) 120 – 370 VDC 3.3, 5, 9, 12, 15, 24, 36, 48, ±12, ±15 VDC Ultra compact, low profile plastic casing, Single-, dual- and triple output models
  TMP - TMPM 4 ─ 60 Watt 83 – 264 VAC (universal input) 120 – 370 VDC 3.3, 5, 9, 12, 15, 24, 36, 48, ±12, ±15 VDC Ultra compact, low profile plastic casing, Single-, dual- and triple output models
New TMM 24 15 ─ 24 Watt 85 – 264 VAC / 120 – 370 VDC 5, 12, 15, 24, ±12, ±15 VDC Fully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
New TMM 40 40 Watt 81 – 264 VAC (universal input) 120 – 370 VDC 5, 12, 15, 24, ±12, ±15 VDC Fully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
New TMM 60 51 ─ 60 Watt 82 – 264 VAC (universal input) 120 – 370 VDC 5.1, 12, 15, 24, 48 VDC Fully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
New TML 100C 85 ─ 100 Watt 90 – 264 VAC (universal input) 120 – 370 VDC 12, 15, 24, 48 VDC Compact encapsulated power modules, chassis mount with screw terminal connection, Active PFC, power factor >0.95 (230VAC), >0.99 (115 VAC), High efficiency up to 93% typ.