TEQ 20WIR 20 Watt
TEQ 40WIR 40 Watt
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
THN 15WIR 15 Watt
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
TMR 2WISM 2 Watt
TMR 3 3 Watt
TMR 3E 3 Watt
TMR 3HI 3 Watt
TMR 3WI 3 Watt
TMR 3WIE 3 Watt
TMR 3WISM 3 Watt
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
DC/DC Converters High Power Modules 60 - 300 Watt

The new TEP and TEQ series are ranges of compact high power DC/DC converter modules with 75 up to 240 Watt. They meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 Standard. The series comprise models with nominal 110 VDC input voltage (43-160 VDC). The rugged construction enables a reliable use in harsh industrial Environment and any transportation. Excellent efficiency and thermal management allow operation at high temperature without forced air cooling.

Product Series Power Input Output Short Description
  TEP 75WI 75 Watt 9-36, 18-75, 43-160 5.0, 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
  TEP 100 100 Watt 9-18, 18-36, 36-75 3.3, 5.0, 12, 15, 24, 28, 48 2:1 input ranges, PCB, (opt. Chassis or Din-Rail) mount
  TEP 100WIR 100 Watt 8.5-36, 16.5-75, 43-160 5.0, 12, 24, 28, EN50155 Railway approval, input ranges 8.5-160VDC, PCB, Chassis or Din-Rail mount
  TEQ 100WIR 100 Watt 9-36, 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
  TZL 60 ─ 300 Watt 18 - 72 VDC 12, 24 VDC DC/DC converter in compact metal case with screw terminal block
  TEP 150WI 150 Watt 9-36, 18-75, 43-160 12, 15, 24, 28, 48 Robust design, full protection, easy installation
  TEP 160 150 ─ 196 Watt 16.5-36, 33-75 12, 15, 24, 28, 48, 53 2:1 input ranges, PCB (opt. Chassis or Din-Rail) mount
  TEP 160WIR 142 ─ 182 Watt 8.5-36, 16.5-75, 43-160 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
  TEQ 160WIR 160 Watt 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
  TEP 200WIR 180 ─ 240 Watt 8.5-36, 16.5-75, 43-160 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, Chassis (opt. PCB and Din-Rail) mount, EN50155 Railway approval
  TEQ 200WIR 200 Watt 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
New TEQ 300WIR 300 Watt 18 - 75, 43 - 160 VDC 12, 15, 24, 28, 48 VDC Robust ultra compact design design, chassis mount, easy installation