DC/DC Converters Reinforced Insulation 1 – 30 Watt

TRACO POWER products classified for medical application are approved according IEC/EN/ES 60601-1 3rd Edition for 2 x MOPP including risk management report. Design and production is in accordance to ISO 13485 quality management system and IPC-A-610 Level 3 workmanship. Our commitment to quality is supported by a 5-year product warranty.

Product Series Power Input Output Short Description
  TMV-EN 1 Watt ±10%: 5, 12 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, 3000 VDC I/O-isolation (reinforced), unregulated
  TES 2M 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC SMD Package, non-regulated, 4000 VAC I/O-isolation, Medical 2 x MOOP
  THI 2M 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THB 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 5, 12, 24, ±12, ±15 VDC DIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
New THI 3 3 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THM 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 3WI 3 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THP 3 3 Watt 9-40, 18-80, 36-160 VDC 5, 12, ±12, ±15 VDC DIP-24 package, 4:1 input, reinforced Insulation - Industrial (60950) / Medical Safety (60601)
  THB 6 6 Watt 9-18, 18-36, 36-75 5, 12, ±12, ±15 VDC DIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THM 6 6 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 6WI 6 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THB 10 10 Watt 9-18, 18-36, 36-75 5.1, 12, ±12, ±15 VDC 2" x 1" package, reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
New THM 10 10 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 10WI 10 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.