TEQ 20WIR 20 Watt
TEQ 40WIR 40 Watt
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
THN 15WIR 15 Watt
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
DC/DC Converters SIP-Package 1 – 9 Watt

The range SIP package series provides a complete range of compact isolated DC/DC converters from 1 to 9 Watt. The available with non-regulated, semi-regulated and fully regulated outputs.

Product Series Power Input Output Short Description
New TSR 0.5 0.5 Ampere 4.75 – 32 VDC 1.5 - 15 VDC POL switching regulator, SIP package, pos. input to pos. output
  TMA 1 Watt ±10%: 5, 12, 15, 24 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-6 package, unregulated
  TME 1 Watt ±10%: 3.3, 5, 12, 24 VDC 3.3, 5, 9, 12, 15 VDC SIP-4 package, unregulated
New TMR 1 1 Watt 4.5-9/9-18/18-36/36/75 5, 12, 15, 24, ±12, ±15 VDC Cost optimised and compact 1 Watt, fully regulated in SIP-6 package
  TMV 1 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, 300 VDC I/O-isolation (functional) unregulated
  TMV-EN 1 Watt ±10%: 5, 12 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, 3000 VDC I/O-isolation (reinforced), unregulated
New TMV-HI 1 Watt ±10%: 5, 12, 15, 24 VDC 3.3, 5, 9, 12, 15, ±5, ±9, ±12, ±15, +15/-9 VDC SIP-7 package, 5200 VDC I/O-isolation, unregulated
  TRA 1 1 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15, ±5, ±12, ±15 VDC SIP package, semi-regulated output (load)
  TRV 1 1 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15 VDC SIP package, semi-regulated output (load)
New TSN 1 1 Ampere -7.0 – -32 VDC -5.0V – -15V POL switching regulator, SIP package, neg. input to neg. output, LM79xx pin compatible
  TSR 1 1 Ampere 4.6 – 36 VDC 1.2 - 15 VDC POL switching regulator, SIP package, pos. input to pos. output, LM78xx pin compatible
  TSRN 1 1 Ampere 4.6 – 42 VDC 1.5-15 / -1.5- -15.5 VDC POL switching regulator, SIP package, pos. input to neg. output, LM79xx pin compatible
  TMH 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, unregulated
  TMR 2 2 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 2E 2 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12 VDC SIP-8 package, regulated, 2:1 input
  TMR 2WI 2 Watt 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-9 package, regulated, 4:1 input
New TMR 2WIN 2 Watt 4.5-18, 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
New TMV 2HI 2 Watt ±10%: 5, 12, 15, 24 VDC 3.3, 5, 9, 12, 15, ±5, ±9, ±12, ±15, +15/-9 VDC SIP-7 package, 5200 VDC I/O-isolation, unregulated
New TSR 2 2 Ampere 3.0 - 5.5, 4.6 - 36 VDC 1.2 - 15 VDC POL switching regulator, SIP package, pos. input to pos. output, LM78xx pin compatible
  THV 3 Watt 12 VDC 0 - 2000 VDC High Voltage DC/DC converter up to 2 kVDC
  TMR 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 3E 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 3HI 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
  TMR 3WI 3 Watt 4.5-18, 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
  TMR 3WIE 3 Watt 4.5-18, 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
  TRA 3 3 Watt ±10%: 5, 12, 24 VDC 5, 9, 12, 15 VDC SIP package, semi-regulated output (load)
  TSR 3 3 Ampere 2.5 - 5.5, 4.5 - 14, 10 - 30 VDC 0.6 - 15, -0.6 - -15 (adjustable) POL switching regulator, SIP open frame, pos. input to pos. output
  TMR 6 6 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 package, regulated, 2:1 input
New TMR 6WI 6 Watt 9-18, 18-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 package, regulated, 4:1 input
  TOS 6 ─ 30 Ampere 2.4 – 14 VDC 0.75 – 5.0 / 0.8 – 5.5 POL switching regulator, SMD or SIP package, pos. input to pos. Output
New TMR 9 9 Watt 9-18, 18-36, 36-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 metal package, regulated, 2:1 input
New TMR 9WI 9 Watt 9-36, 18-75 3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC SIP-8 metal package, regulated, 4:1 input