TEN 60-4825N

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TEN 60N"

The TEN 60N series is a family of high performance 60 Watt DC/DC converter modules featuring wide 2:1 input voltage ranges in a six side shielded 2” x 1”metal package with industry standard footprint. Standard features include remote On/Off, over voltage protection, under voltage lockout and short circuit protection. High efficiency across load range and low input current characteristics at no load make these converters the ideal solution for battery-operated systems. Typical applications are in wireless networks, telecom/datacom, industry control systems and measurement equipment.

Download

Specifications
Output Voltage
±24 VDC
Output Adjustment 1
21.6-28.8 VDC
Output Current
1250/1250 mA
Power Rating
60 W
Number of Outputs
dual
Input Voltage
36-75 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
2" x 1"
Length
50.8 mm
Width
25.4 mm
Depth
10.2 mm
Efficiency
91 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
33 g
Ripple and Noise
200 mVp-p max.
Capacitive Load
1000 µF
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TEN 60-1211N
60 W
9-18 VDC
5 VDC
(4.5-5.5 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-1211N
TEN 60-1212N
60 W
9-18 VDC
12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-1212N
TEN 60-1213N
60 W
9-18 VDC
15 VDC
(13.5-18 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-1213N
TEN 60-1215N
60 W
9-18 VDC
24 VDC
(21.6-28.8 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-1215N
TEN 60-1222N
60 W
9-18 VDC
±12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-1222N
TEN 60-1223N
60 W
9-18 VDC
±15 VDC
(13.5-18 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-1223N
TEN 60-1225N
60 W
9-18 VDC
±24 VDC
(21.6-28.8 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-1225N
TEN 60-2411N
60 W
18-36 VDC
5 VDC
(4.5-5.5 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-2411N
TEN 60-2412N
60 W
18-36 VDC
12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-2412N
TEN 60-2413N
60 W
18-36 VDC
15 VDC
(13.5-18 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-2413N
TEN 60-2415N
60 W
18-36 VDC
24 VDC
(21.6-28.8 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-2415N
TEN 60-2422N
60 W
18-36 VDC
±12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-2422N
TEN 60-2423N
60 W
18-36 VDC
±15 VDC
(13.5-18 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-2423N
TEN 60-2425N
60 W
18-36 VDC
±24 VDC
(21.6-28.8 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-2425N
TEN 60-4811N
60 W
36-75 VDC
5 VDC
(4.5-5.5 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-4811N
TEN 60-4812N
60 W
36-75 VDC
12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-4812N
TEN 60-4813N
60 W
36-75 VDC
15 VDC
(13.5-18 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-4813N
TEN 60-4815N
60 W
36-75 VDC
24 VDC
(21.6-28.8 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-4815N
TEN 60-4822N
60 W
36-75 VDC
±12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-4822N
TEN 60-4823N
60 W
36-75 VDC
±15 VDC
(13.5-18 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Active
TEN 60-4823N
Similar Models
Compatible accessories