TEQ 20WIR 20 Watt
TEQ 40WIR 40 Watt
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
THM 15 15 Watt
THM 15WI 15 Watt
THM 20 20 Watt
THM 20WI 20 Watt
THM 30 30 Watt
THM 30WI 30 Watt
THN 15 15 Watt
THN 15WI 15 Watt
THN 15WIR 15 Watt
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
TMR 2WISM 2 Watt
TMR 3 3 Watt
TMR 3E 3 Watt
TMR 3HI 3 Watt
TMR 3WI 3 Watt
TMR 3WIE 3 Watt
TMR 3WISM 3 Watt
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
TPP 15 15 Watt
TPP 30 30 Watt
TPP 40 40 Watt
TPP 40A 40 Watt
TPP 65 50 ─ 65 Watt
TPP 65A 50 ─ 65 Watt
TPP 100 100 Watt
TPP 150 150 Watt
TRA 1 1 Watt
TRA 3 3 Watt
TRN 1 1 Watt
TRN 1SM 1 Watt
TRN 3 3 Watt
TRN 3SM 3 Watt
TRV 1 1 Watt
TSC 150 Watt ─ 22 Kilowatt
TSH 2 Watt
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
TSV 1 Watt
TVL 1.5 -5 Watt
TVN 3 3 Watt
TVN 5WI 5 Watt
TXH 120 ─ 480 Watt
TXH 060 50 – 60 Watt
TXH 600 600 Watt
TXL 15 ─ 1000 Watt
TXM 15 ─ 150 Watt
TYL 1.5 ─ 5 Watt
TZL 60 ─ 300 Watt

DC/DC Converters Reinforced Insulation 1 – 30 Watt

TRACO POWER products classified for medical application are approved according IEC/EN/ES 60601-1 3rd Edition for 2 x MOPP including risk management report. Design and production is in accordance to ISO 13485 quality management system and IPC-A-610 Level 3 workmanship. Our commitment to quality is supported by a 5-year product warranty.

Product Series Power Input Output Short Description
  TMV-EN 1 Watt ±10%: 5, 12 VDC 5, 12, 15, ±5, ±12, ±15 VDC SIP-7 package, 3000 VDC I/O-isolation (reinforced), unregulated
  TES 2M 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC SMD Package, non-regulated, 4000 VAC I/O-isolation, Medical 2 x MOOP
  THI 2M 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THB 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 5, 12, 24, ±12, ±15 VDC DIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THI 3 3 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
New THM 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 3WI 3 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THP 3 3 Watt 9-40, 18-80, 36-160 VDC 5, 12, ±12, ±15 VDC DIP-24 package, 4:1 input, reinforced Insulation - Industrial (60950) / Medical Safety (60601)
  THB 6 6 Watt 9-18, 18-36, 36-75 5, 12, ±12, ±15 VDC DIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
New THM 6 6 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 6WI 6 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THB 10 10 Watt 9-18, 18-36, 36-75 5.1, 12, ±12, ±15 VDC 2" x 1" package, reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THM 10 10 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 10WI 10 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 15 15 Watt 9-18, 18-36, 36-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 1.6” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 20 20 Watt 9-18, 18-36, 36-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 1.6” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 30 30 Watt 9-18, 18-36, 36-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 2.0” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
New THM 15WI 15 Watt 9-36, 18-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 15 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
New THM 20WI 20 Watt 9-36, 18-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 20 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
New THM 30WI 30 Watt 9-36, 18-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 30 Watt in 2.0" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range