TEQ 20WIR 20 Watt
TEQ 40WIR 40 Watt
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
THM 15 15 Watt
THM 15WI 15 Watt
THM 20 20 Watt
THM 20WI 20 Watt
THM 30 30 Watt
THM 30WI 30 Watt
THN 15 15 Watt
THN 15WI 15 Watt
THN 15WIR 15 Watt
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
TMR 2WISM 2 Watt
TMR 3 3 Watt
TMR 3E 3 Watt
TMR 3HI 3 Watt
TMR 3WI 3 Watt
TMR 3WIE 3 Watt
TMR 3WISM 3 Watt
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
TPP 15 15 Watt
TPP 30 30 Watt
TPP 40 40 Watt
TPP 40A 40 Watt
TPP 65 50 ─ 65 Watt
TPP 65A 50 ─ 65 Watt
TPP 100 100 Watt
TPP 150 150 Watt
TRA 1 1 Watt
TRA 3 3 Watt
TRN 1 1 Watt
TRN 1SM 1 Watt
TRN 3 3 Watt
TRN 3SM 3 Watt
TRV 1 1 Watt
TSC 150 Watt ─ 22 Kilowatt
TSH 2 Watt
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
TSV 1 Watt
TVL 1.5 -5 Watt
TVN 3 3 Watt
TVN 5WI 5 Watt
TXH 120 ─ 480 Watt
TXH 060 50 – 60 Watt
TXH 600 600 Watt
TXL 15 ─ 1000 Watt
TXM 15 ─ 150 Watt
TYL 1.5 ─ 5 Watt
TZL 60 ─ 300 Watt

DC/DC Converters Ruggedized / Transportation & Railway 8 – 200 Watt

Traco Power offers DC/DC converters that meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 standard. Main upgrades for railway capability: - Increased EMC immunity against surge, burst, radiated and conducted disturbances - Input voltage ranges cover the nominal 24, 36, 72 and 110 VDC with ±40 % tolerance - Shock and vibration / thermal shock in accordance to EN61373 and MIL-STD-810F

Product Series Power Input Output Short Description
  TEN 8WI 8 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, ±5, ±12, ±15 VDC DIP 24 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
New THN 15WIR 15 Watt 9 - 36, 18-75, 36-160 VDC 3.3, 5, 12, 15, 24, +/-5, ±12, ±15 ±24 VDC Ruggedized 15 Watt DC/DC converter in compact 1” x 1” standard package approved for railway applications and harsh environment.
  TEN 20WIR 20 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, ±12, ±15 VDC 2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
New TEQ 20WIR 20 Watt 9-36, 18-75, 43-160 VDC 5, 12, 15, 24 VDC High performance dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
  TEN 40WIR 40 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, 24, (48), ±12, ±15, ±24 VDC 2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
New TEQ 40WIR 40 Watt 9-36, 18-75, 43-160 VDC 5, 12, 15, 24 VDC High performance dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
  TEP 75WI 75 Watt 9-36, 18-75, 43-160 5.0, 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
  TEP 100WIR 100 Watt 8.5-36, 16.5-75, 43-160 5.0, 12, 24, 28, EN50155 Railway approval, input ranges 8.5-160VDC, PCB, Chassis or Din-Rail mount
  TEQ 100WIR 100 Watt 9-36, 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
  TEP 150WI 150 Watt 9-36, 18-75, 43-160 12, 15, 24, 28, 48 Robust design, full protection, easy installation
  TEP 160WIR 142 ─ 182 Watt 8.5-36, 16.5-75, 43-160 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
  TEQ 160WIR 160 Watt 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
  TEP 200WIR 180 ─ 240 Watt 8.5-36, 16.5-75, 43-160 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, Chassis (opt. PCB and Din-Rail) mount, EN50155 Railway approval
  TEQ 200WIR 200 Watt 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
New TEQ 300WIR 300 Watt 18 - 75, 43 - 160 VDC 12, 15, 24, 28, 48 VDC Robust ultra compact design design, chassis mount, easy installation