Product Selector

1. Select Power

2. Select product type

Search by keyword

Products direct access

Typ Power
ESP 18 ─ 150 Watt
PHV 5 Watt
TBA 1 1 Watt
TBA 1E 1 Watt
TBA 1HI 1 Watt
TBA 2 2 Watt
TBL 15 ─ 150 Watt
TBL-BC 60 Watt
TBLC 6 – 90 Watt
TCL 24 ─ 240 Watt
TCL-DC 24 ─ 60 Watt
TDL 2 2 Watt
TDL 3 3 Watt
TDN 1WI 1 Watt
TDN 1WISM 1 Watt
TDN 3WI 3 Watt
TDN 3WISM 3 Watt
TDN 5WI 5 Watt
TDN 5WISM 5 Watt
TDR 2 2 Watt
TDR 2SM 2 Watt
TDR 2WI 2 Watt
TDR 2WISM 2 Watt
TDR 3 3 Watt
TDR 3SM 3 Watt
TDR 3WI 3 Watt
TDR 3WISM 3 Watt
TEC 2 2 Watt
TEC 2WI 2 Watt
TEC 3 3 Watt
TEC 3WI 3 Watt
TEL 2 2 Watt
TEL 3 3 Watt
TEL 5 5 Watt
TEL 8 8 Watt
TEL 8WI 8 Watt
TEL 10 10 Watt
TEL 10WI 10 Watt
TEL 15 15 Watt
TEL 30 30 Watt
TEM 2 2 Watt
TEM 3 3 Watt
TEM 3N 3 Watt
TEN 3 3 Watt
TEN 3N 3 Watt
TEN 3WI 3 Watt
TEN 3WIN 3 Watt
TEN 4 4 Watt
TEN 5 6 Watt
TEN 5WI 6 Watt
TEN 6N 6 Watt
TEN 6WIN 6 Watt
TEN 8 8 Watt
TEN 8WI 8 Watt
TEN 10 10 Watt
TEN 12WI 12 Watt
TEN 15 15 Watt
TEN 15WI 15 Watt
TEN 20 20 Watt
TEN 20WI 20 Watt
TEN 20WIN 20 Watt
TEN 20WIR 20 Watt
TEN 25 30 Watt
TEN 25WI 30 Watt
TEN 30 30 Watt
TEN 30WI 30 Watt
TEN 30WIN 30 Watt
TEN 40 40 Watt
TEN 40N 40 Watt
TEN 40WI 40 Watt
TEN 40WIN 40 Watt
TEN 40WIR 40 Watt
TEN 50 50 Watt
TEN 50WI 50 Watt
TEN 60 60 Watt
TEN 60N 60 Watt
TEN 60WIN 60 Watt
TEP 75WI 75 Watt
TEP 100 100 Watt
TEP 100WIR 100 Watt
TEP 150WI 150 Watt
TEP 160 150 ─ 196 Watt
TEP 160WIR 142 ─ 182 Watt
TEP 200WIR 180 ─ 240 Watt
TEQ 20WIR 20 Watt
TEQ 40WIR 40 Watt
TEQ 100WIR 100 Watt
TEQ 160WIR 160 Watt
TEQ 200WIR 200 Watt
TEQ 300WIR 300 Watt
TES 1 1 Watt
TES 1V 1 Watt
TES 2H 2 Watt
TES 2M 2 Watt
TES 2N 2 Watt
TES 3 3 Watt
TES 3WI 3 Watt
TES 5 5 Watt
TES 5WI 5 Watt
TEX 120 96 ─ 120 Watt
TFI 0-300 Watt
TFP
THB 3 3 Watt
THB 6 6 Watt
THB 10 10 Watt
THD 10 10 Watt
THD 10N 10 Watt
THD 10WIN 10 Watt
THD 12 12 Watt
THD 12WI 12 Watt
THD 15 15 Watt
THD 15N 15 Watt
THD 15WIN 15 Watt
THI 2 2 Watt
THI 2M 2 Watt
THI 3 3 Watt
THL 3WI 3 Watt
THL 3WISM 3 Watt
THL 6WISM 6 Watt
THL 10 10 Watt
THL 10WI 10 Watt
THL 15WI 15
THL 20WI 20 Watt
THL 25 25 Watt
THL 25WI 25 Watt
THM 3 3 Watt
THM 3WI 3 Watt
THM 6 6 Watt
THM 6WI 6 Watt
THM 10 10 Watt
THM 10WI 10 Watt
THM 15 15 Watt
THM 15WI 15 Watt
THM 20 20 Watt
THM 20WI 20 Watt
THM 30 30 Watt
THM 30WI 30 Watt
THN 15 15 Watt
THN 15N 15 Watt
THN 15WI 15 Watt
THN 15WIR 15 Watt
THN 20 20 Watt
THN 20WI 20 Watt
THN 30 30 Watt
THN 30WI 30 Watt
THP 3 3 Watt
THV 3 Watt
TIB 80 – 480 Watt
TIB-EX 80 – 480 Watt
TIM 2 2 Watt
TIM 2SM 2 Watt
TIM 3.5 3.5 Watt
TIM 3.5SM 3.5 Watt
TIS 50-600 Watt
TIW 4-24 Watt
TMA 1 Watt
TMAP 1 Watt
TMDC 06 6 Watt
TMDC 10 10 Watt
TMDC 20 20 Watt
TMDC 40 40 Watt
TMDC 60 60 Watt
TME 1 Watt
TMF 5 – 30 Watt
TMG 7 – 50 Watt
TMH 2 Watt
TML 15 ─ 40 Watt
TML 100C 85 ─ 100 Watt
TML-C 15 ─ 40 Watt
TMLM 4 ─ 20 Watt
TMM 24 15 ─ 24 Watt
TMM 40 40 Watt
TMM 60 51 ─ 60 Watt
TMP-C 15 ─ 60 Watt
TMPS 03 3 Watt
TMPS 05 5 Watt
TMPS 10 10 Watt
TMP - TMPM 4 ─ 60 Watt
TMR 1 1 Watt
TMR 1SM 1 Watt
TMR 2 2 Watt
TMR 2E 2 Watt
TMR 2WI 2 Watt
TMR 2WIN 2 Watt
TMR 2WISM 2 Watt
TMR 3 3 Watt
TMR 3E 3 Watt
TMR 3HI 3 Watt
TMR 3WI 3 Watt
TMR 3WIE 3 Watt
TMR 3WIR 3 Watt
TMR 3WISM 3 Watt
TMR 6 6 Watt
TMR 6WI 6 Watt
TMR 6WIR 6 Watt
TMR 9 9 Watt
TMR 9WI 9 Watt
TMS 6 ─ 25 Watt
TMSB 2 2 Watt
TMT 10 ─ 50 Watt
TMT-C 15 ─ 50 Watt
TMV 1 Watt
TMV 2HI 2 Watt
TMV-EN 1 Watt
TMV-HI 1 Watt
TOF 10 ─ 150 Watt
TOL 10 ─ 300 Watt
TOM 12 ─ 25 Watt
TON 15 15 Watt
TON 15WI 15 Watt
TOP 60 60 Watt
TOP 100 100 Watt
TOP 200 200 Watt
TOS 6 ─ 30 Ampere
TPC 30 ─ 120 Watt
TPI 100A 100 Watt
TPI 150A 150 Watt
TPM 5 ─ 30 Watt
TPP 15A-D 15 Watt
TPP 15A-J 15 Watt
TPP 15-D 15 Watt
TPP 15-J 15 Watt
TPP 30A-D 30 Watt
TPP 30A-J 30 Watt
TPP 30-D 30 Watt
TPP 30-J 30 Watt
TPP 40 40 Watt
TPP 40A 40 Watt
TPP 65 50 ─ 65 Watt
TPP 65A 50 ─ 65 Watt
TPP 100 100 Watt
TPP 100A-J 100 Watt
TPP 150 150 Watt
TPP 150A-J 150 Watt
TPP 450 450 Watt
TPP 450A 450 Watt
TRA 1 1 Watt
TRA 3 3 Watt
TRI 3 3.5 Watt
TRI 6 6 Watt
TRI 10 10 Watt
TRI 15 15 Watt
TRI 20 20 Watt
TRN 1 1 Watt
TRN 1SM 1 Watt
TRN 3 3 Watt
TRN 3SM 3 Watt
TRS 2 2 Watt
TRV 1 1 Watt
TSC 150 Watt ─ 22 Kilowatt
TSH 2 Watt
TSL 30 ─ 480 Watt
TSM 1 Watt
TSN 1 1 Ampere
TSP 70 ─ 600 Watt
TSP-3P 240 ─ 960 Watt
TSP-BCMU 360 Watt
TSPC 50 ─ 480 Watt
TSPC-UPS 240 Watt
TSP-WR 180 ─ 600 Watt
TSR 0.5 0.5 Ampere
TSR 0.5SM 0.5 Ampere
TSR 0.6WI 0.6 Ampere
TSR 1 1 Ampere
TSR 1SM 1 Ampere
TSR 1WI 1 Ampere
TSR 2 2 Ampere
TSR 3 3 Ampere
TSRN 1 1 Ampere
TSRN 1SM 1 Ampere
TSV 1 Watt
TVL 1.5 ─ 5 Watt
TVN 3 3 Watt
TVN 5WI 5 Watt
TXH 120 ─ 480 Watt
TXH 060 50 – 60 Watt
TXH 600 600 Watt
TXL 15 ─ 1000 Watt
TXM 15 ─ 200 Watt
TYL 1.5 ─ 5 Watt
TZL 60 ─ 300 Watt

DIN-Rail Building Automation 15 – 150 Watt

For building and factory automation. Low profile plastic casing fits into wall mounted control panels. UL 1310 class II, NEC class 2 compliance (models up to 90 W).pending