TXH 600-124

Product

End of Life
This series is in the phase-out stage! Mass production will stop by the end of the year. We will accept last buy orders until July 31. 2020.
Similar Models
Keep me updated
Keep me updated on the series "TXH 600"

The TXH 600 series models are very compact 600 Watt universal power supplies. Rear side IEC-C13 line socket including mains switch and fuse and the output screw terminal make the connection of these power supplies very easy. Sense line, auxiliary output, remote control, adjustable output voltage, and load share line for up to 3 units in parallel make the units all-purpose applicable. They come with an active power factor correction. The EMC characteristic is dedicated for applications in industry, IT and domestics. The protection against overvoltage, over-temperature, overload and short circuit and a high efficiency of up to 93% guaranties a reliable operation.

Specifications
Output Voltage
24 VDC
Output Adjustment 1
22.8-25.2 VDC
Output Current
25000 mA
Power Rating
600 W
Number of Outputs
single
Input Voltage
90-264 VAC / 120-370 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
222 mm
Width
105 mm
Depth
44 mm
Efficiency
92 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
1030 g
Ripple and Noise
240 mVp-p max.
Capacitive Load
50000 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
TXH 600-112
540 W
90-264 VAC / 120-370 VDC
12 VDC
(11.4-12.6 VDC)

600 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, active PFC, stanby power output, metal enclosure, chassis mount, 8.7" x 4.1"

End of Life
TXH 600-112
TXH 600-148
600 W
90-264 VAC / 120-370 VDC
48 VDC
(45.6-50.4 VDC)

600 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, active PFC, stanby power output, metal enclosure, chassis mount, 8.7" x 4.1"

End of Life
TXH 600-148
TXH 600-154
600 W
90-264 VAC / 120-370 VDC
54 VDC
(51.3-56.7 VDC)

600 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, active PFC, stanby power output, metal enclosure, chassis mount, 8.7" x 4.1"

End of Life
TXH 600-154
Similar Models