TZL 300-4824

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since May 2022.
Keep me updated
Keep me updated on the series "TZL"

This range of boxed DC/DC converter are designed for all applications, where high reliability and long lifetime are important. They provide excellent electric specifications and full compliance to the European EMC and low voltage directive. International safety approvals qualify these converter for worldwide use. With their low profile case and screw terminal block they are easy to install in any equipment.

Additional Documents

Download

Specifications
Output Voltage
24 VDC
Output Adjustment 1
21.6-26.4 VDC
Output Current
13400 mA
Power Rating
300 W
Number of Outputs
single
Input Voltage
36-72 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
212 mm
Width
115 mm
Depth
50 mm
Efficiency
80 %
Maximum Temperature
60 °C
Minimum Temperature
-10 °C
Weight
1050 g
Ripple and Noise
150 mVp-p max.
Capacitive Load
1000 µF
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
TZL 060-2412
60 W
18-36 VDC
12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 060-2412
TZL 060-2424
60 W
18-36 VDC
24 VDC
(21.6-26.4 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 060-2424
TZL 060-4812
60 W
36-72 VDC
12 VDC
(10.8-13.2 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 060-4812
TZL 060-4824
60 W
36-72 VDC
24 VDC
(21.6-26.4 VDC)

60 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 060-4824
TZL 100-2412
100 W
18-36 VDC
12 VDC
(10.8-13.2 VDC)

100 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 100-2412
TZL 100-2424
100 W
18-36 VDC
24 VDC
(21.6-26.4 VDC)

100 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 100-2424
TZL 100-4812
100 W
36-72 VDC
12 VDC
(10.8-13.2 VDC)

100 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 100-4812
TZL 100-4824
100 W
36-72 VDC
24 VDC
(21.6-26.4 VDC)

100 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 100-4824
TZL 150-2412
150 W
18-36 VDC
12 VDC
(10.8-13.2 VDC)

150 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

End of Life
TZL 150-2412
TZL 150-2424
150 W
18-36 VDC
24 VDC
(21.6-26.4 VDC)

150 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

End of Life
TZL 150-2424
TZL 150-4812
150 W
36-72 VDC
12 VDC
(10.8-13.2 VDC)

150 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

End of Life
TZL 150-4812
TZL 150-4824
150 W
36-72 VDC
24 VDC
(21.6-26.4 VDC)

150 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

End of Life
TZL 150-4824
TZL 300-4812
300 W
36-72 VDC
12 VDC
(10.8-13.2 VDC)

300 Watt DC/DC converter, industrial, 2:1 input, 1500 VDC isolation, metal enclosure, chassis mount

Not recommended for new design
TZL 300-4812