TBA 1-1221E

Product

Active
Product is recommended for new designs.
Keep me updated
Keep me updated on the series "TBA 1E"

The TBA 1E is a 1 Watt DC/DC SIP converter series which is specifically designed to offer a low-cost solution with no concession on quality and lifetime. The new design improves on the industry standard features and offers an integrated continuous short circuit protection circuit, an operating temperature range from –40°C to 85°C without derating and I/O-isolation of 1’500 VDC. It offers a broad application range in any space and cost critical application.

Additional Documents

Download

Specifications
Output Voltage
±5 VDC
Output Current
100/100 mA
Power Rating
1 W
Number of Outputs
dual
Input Voltage
10.8-13.2 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP7
Length
19.5 mm
Width
6 mm
Depth
10 mm
Efficiency
79 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
2.3 g
Ripple and Noise
100 mVp-p typ. / 150 mVp-p max.
Capacitive Load
2200 µF
Remote On/Off
No
Insulation System
Functional Insulation
I/O Isolation Voltage
1500 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TBA 1-0522E
1 W
4.5-5.5 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-0522E
TBA 1-0523E
1 W
4.5-5.5 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-0523E
TBA 1-1212E
1 W
10.8-13.2 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-1212E
TBA 1-1213E
1 W
10.8-13.2 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-1213E
TBA 1-1222E
1 W
10.8-13.2 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-1222E
TBA 1-1223E
1 W
10.8-13.2 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-1223E
TBA 1-2412E
1 W
21.6-26.4 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-2412E
TBA 1-2413E
1 W
21.6-26.4 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-2413E
TBA 1-2421E
1 W
21.6-26.4 VDC
±5 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-2421E
TBA 1-2422E
1 W
21.6-26.4 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-2422E
TBA 1-2423E
1 W
21.6-26.4 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7

Active
TBA 1-2423E