TMDC 20-7211H

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TMDC 20H"

The TMDC 20H series complements Traco Power’s successful TMDC line of Industrial DC/DC off-board modules. All models provide a high 2:1 input voltage range from 80-160 VDC and a reinforced 3000 VAC isolation voltage as well as fully regulated outputs. Internal filters limit conducted and radiated emissions (EN 55032 class A) but also increase the modules EMC immunity (EN 55035). The modules come in fully encapsulated plastic packages and feature a high temperature range from –40° up to 85°C without derating. Latest IT safety certifications (UL 62368-1) and DC-OK and remote on/off functions complete the package to provide an ideal solution for many harsh industrial and 110 VDC battery applications in need of a reinforced isolation to provide a safe SELV output.

Specifications
Output Voltage
5.1 VDC
Output Current
4000 mA
Power Rating
20 W
Number of Outputs
single
Input Voltage
80-160 VDC
Housing Type
Plastic Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
96 mm
Width
54 mm
Depth
23.3 mm
Efficiency
87 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
107 g
Ripple and Noise
100 mVp-p max.
Capacitive Load
6800 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMDC 20-7212H
20 W
80-160 VDC
12 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-7212H
TMDC 20-7213H
20 W
80-160 VDC
15 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-7213H
TMDC 20-7215H
20 W
80-160 VDC
24 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-7215H
TMDC 20-7218H
20 W
80-160 VDC
48 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-7218H
TMDC 20-7222H
20 W
80-160 VDC
±12 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-7222H
TMDC 20-7223H
20 W
80-160 VDC
±15 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-7223H
TMDC 20-7225H
20 W
80-160 VDC
±24 VDC

20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-7225H
Similar Models
TMDC 10-7211H

10 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.11" x 1.34"

TMDC 40-7211H

40 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.51"

Compatible accessories