TRI 15-1211

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "TRI 15"

The new TRI 15 is a high isolation, regulated 15 Watt DC/DC converter series which comes in a compact 2”x1” package. The core characteristic of the TRI 15 series is a sophisticated reinforced isolation system which is able to withstand high test voltages (8000 VDC for 1s and 4200 VAC for 60s) and working voltages (1000 VACrms). Complementing this isolation characteristic is a high Common Mode Transient Immunity of 15 kV/µs. The new design allows to fully integrate an EN 55032 class A filter and greatly reduces the no-load power consumption. High efficiencies up to 90% allow safe operation from –40°C to +65°C without derating and up to +85°C with derating. All models have a wide 2:1 input voltage range and precisely regulated, isolated output voltages. With the latest IT safety certifications (IEC/EN/UL 62368-1) the TRI 15 series is the perfect choice for many demanding applications in the industrial, transportation and instrumentation sectors.

Download

Specifications
Output Voltage
5.1 VDC
Output Current
3000 mA
Power Rating
15 W
Number of Outputs
single
Input Voltage
9-18 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
2" x 1"
Length
50.8 mm
Width
25.4 mm
Depth
12 mm
Efficiency
85 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
30 g
Ripple and Noise
50 mVp-p typ.
Capacitive Load
5100 µF
Remote On/Off
No
Safety Approvals
EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4200 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TRI 15-1212
15 W
9-18 VDC
12 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-1212
TRI 15-1213
15 W
9-18 VDC
15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-1213
TRI 15-1215
15 W
9-18 VDC
24 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-1215
TRI 15-1222
15 W
9-18 VDC
±12 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-1222
TRI 15-1223
15 W
9-18 VDC
±15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-1223
TRI 15-2411
15 W
18-36 VDC
5.1 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-2411
TRI 15-2412
15 W
18-36 VDC
12 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-2412
TRI 15-2413
15 W
18-36 VDC
15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-2413
TRI 15-2415
15 W
18-36 VDC
24 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-2415
TRI 15-2422
15 W
18-36 VDC
±12 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-2422
TRI 15-2423
15 W
18-36 VDC
±15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-2423
TRI 15-4811
15 W
36-75 VDC
5.1 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-4811
TRI 15-4812
15 W
36-75 VDC
12 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-4812
TRI 15-4813
15 W
36-75 VDC
15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-4813
TRI 15-4815
15 W
36-75 VDC
24 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-4815
TRI 15-4822
15 W
36-75 VDC
±12 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-4822
TRI 15-4823
15 W
36-75 VDC
±15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Active
TRI 15-4823
Similar Models
TRI 10-1211

10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24

TRI 20-1211

20 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"