15.10.2020

TEN 60WIR Series

Compact 60 Watt railway approved DC/DC converter with wide 4:1 input voltage range

ten60wir

• Compact 2”x1” package (without heatsink)

• Wide 4:1 input voltage range 9–36, 18–75, 36–160 VDC

• EN 50155 and EN 61373 approval for railway applications

• Qualification for fire behavior according to EN 45545-2

• Operating temperature range –40°C to +90°C

• I/O-isolation 3‘000 VDC

• High efficiency up to 92%

• Under voltage lock out circuit

• Adjustable output voltage and Remote On/Off

• 3 year product warranty

 

power-range_ten60wir

The TEN 60WIR is a ruggedized 60 Watt railway approved DC/DC converter series with a wide 4:1 input voltage range and increased resistance against electromagnetic interference, shock/vibration and thermal shock. The standard version comes with a preassembled heatsink which was specifically designed for this 2” x 1” metal package converter. Together with a high efficiency of up to 92% this gives the converter an effective operating temperature range of -40° to +70°C without derating.

The approvals according to standards EN 50155 and EN 61373 qualify them for railway and transportation systems. Additional qualification for the fire behavior of components according to EN 45545-2 and the safety approval according IEC/EN 62368-1, UL62368-1 support a potential compliance test of the application. All models offer an I/O-isolation voltage of 3’000 VDC and feature an active under voltage lockout function, remote on/off and adjustable outputs to ensure that these converters fit in any ruggedized application setup.

Model and Datasheet:

TEN60WIR