• Fully encapsulated
• 3000 VAC I/O isolation (reinforced)
• 4:1 input voltage range: 36 – 160 VDC
• EN 50155 and EN 61373 railway-certified
• Internal class A EMI filter
• -40°C up to +95°C without derating
• EN 45545-2 fire behavior
• Remote on/off function
• Undervoltage lockout (UVLO), short-circuit protection (SCP), overtemperature protection (OTP), and overvoltage protection (OVP)
• 3-year product warranty
The TEN 3WIRH – TEN 40WIRH are a family of railway-certified DC/DC converters with 3000 VAC reinforced I/O isolation for highest reliability in harsh environments. Output power options are available from 3 to 40 watt. The proven and certified design guarantees highest resistance against thermal shocks, moisture, mechanical shocks, and vibration. The TEN 3WIRH – TEN 40WIRH family comes with additional EN 62368-1 safety approvals for IT equipment and EN 45545-2 certification for fire behavior. Thanks to its favorable operating temperature range of -40°C up to +95°C without derating (depending on the model), the TEN 3WIRH – TEN 40WIRH present a first choice for demanding applications.
Model and Datasheet:
TEN 3WIRH
TEN 6WIRH
TEN 10WIRH
TEN 20WIRH
TEN 40WIRH