13.03.2020

THN 10WIR Series

Next Generation 10 Watt DC/DC converter in a 1”x1” metal package for railway applications

Image
thn10wir

Feautures

  • Compact 1” x 1” meal package
  • EN 50155 and EN 61373 approval for railway applications
  • Qualification for fire behavior according to EN 45545-2
  • Wide 4:1 input voltage: 9-36, 18-75, 36-160 VDC
  • Operating temperature range -40 to +80 °C without derating
  • High efficiency up to 90%
  • 3000 VDC I/O-isolation
  • Protection against overload, overvoltage and short circuit
  • Remote On/Off and Trim function
  • 3-year product warranty

The THN 10WIR series is a family of ruggedized 10 Watt DC/DC converters for highest reliability in harsh environments. The converters have a wide 4:1 input range and increased resistance against electromagnetic interference, shock/vibration and thermal shock and come in a six-side shielded 1” x 1” metal package. The innovative design provides high efficiencies up to 90% and thus enables an operating temperature range from -40 to +80°C without derating.



The approvals according to standards EN 50155 and EN 61373 qualify them for railway and transportation systems. Additional qualification for the fire behavior of components according to EN 45545-2 and the safety approval according IEC/EN 62368-1, UL62368-1 support a potential compliance test of the application. Built-in features like an internal EN 55032 class A filter, input under-voltage-lockout, short circuit protection, remote On/Off and output voltage trim make this series suitable for almost any application demands and thus facilitate the design-in process.

PART NUMBERS INPUT OUTPUT DISTRIBUTOR

INVENTORY
THN 10-2410WIR 9 - 36 VDC 3.3 VDC / 3000 mA Stock Check
THN 10-2411WIR 9 - 36 VDC 5 VDC / 2000 mA Stock Check
THN 10-2412WIR 9 - 36 VDC 12 VDC / 830 mA Stock Check
THN 10-2413WIR 9 - 36 VDC 15 VDC / 670 mA Stock Check
THN 10-2415WIR 9 - 36 VDC 24 VDC / 420 mA Stock Check
THN 10-2421WIR 9 - 36 VDC 5 VDC / 1000 mA | -5 VDC / 1000 mA Stock Check
THN 10-2422WIR 9 - 36 VDC 12 VDC / 416 mA | -12 VDC / 416 mA Stock Check
THN 10-2423WIR 9 - 36 VDC 15 VDC / 333 mA | -15 VDC / 333 mA Stock Check
THN 10-2425WIR 9 - 36 VDC 24 VDC / 210 mA | -24 VDC / 210 mA Stock Check
THN 10-4810WIR 18 - 75 VDC 3.3 VDC / 3000 mA Stock Check
THN 10-4811WIR 18 - 75 VDC 5 VDC / 2000 mA Stock Check
THN 10-4812WIR 18 - 75 VDC 12 VDC / 830 mA Stock Check
THN 10-4813WIR 18 - 75 VDC 15 VDC / 670 mA Stock Check
THN 10-4815WIR 18 - 75 VDC 24 VDC / 420 mA Stock Check
THN 10-4821WIR 18 - 75 VDC 5 VDC / 1000 mA | -5 VDC / 1000 mA Stock Check
THN 10-4822WIR 18 - 75 VDC 12 VDC / 416 mA | -12 VDC / 416 mA Stock Check
THN 10-4823WIR 18 - 75 VDC 15 VDC / 333 mA | -15 VDC / 333 mA Stock Check
THN 10-4825WIR 18 - 75 VDC 24 VDC / 210 mA | -24 VDC / 210 mA Stock Check
THN 10-7210WIR 36 - 160 VDC 3.3 VDC / 3000 mA Stock Check
THN 10-7211WIR 36 - 160 VDC 5 VDC / 2000 mA Stock Check
THN 10-7212WIR 36 - 160 VDC 12 VDC / 830 mA Stock Check
THN 10-7213WIR 36 - 160 VDC 15 VDC / 670 mA Stock Check
THN 10-7215WIR 36 - 160 VDC 24 VDC / 420 mA Stock Check
THN 10-7221WIR 36 - 160 VDC 5 VDC / 1000 mA | -5 VDC / 1000 mA Stock Check
THN 10-7222WIR 36 - 160 VDC 12 VDC / 416 mA | -12 VDC / 416 mA Stock Check
THN 10-7223WIR 36 - 160 VDC 15 VDC / 333 mA | -15 VDC / 333 mA Stock Check
THN 10-7225WIR 36 - 160 VDC 24 VDC / 210 mA | -24 VDC / 210 mA Stock Check

 


Download

 

Download Datasheet

1

Press Announcement

press