02.11.2020

TMR 4(WI)

Compact 4 Watt DC/DC converter (SIP-8) for industrial applications

tmr4wi

 

• Compact SIP-8 package

• Wide 4:1 input voltage range

• Temperature range –40° to +70°C without derating

• High efficiency up to 87%

• I/O isolation 1600 VDC

• Protection against short-circuit and over load

• Fully regulated outputs

• Remote On/Off control

• 3-year product warranty

The TMR 4 and TMR 4WI are a set of regulated 4 Watt DC/DC converters with either 2:1 (TMR 4) or 4:1 (TMR 4WI) input voltage range. They come in a compact SIP-8 package featuring single and dual output models, I/O isolation voltage of 1600 VDC and protection against short-circuit and over load.

Being 4 Watt converters these series act as excellent gap closers between the more common 3 & 6 Watt converters. They offer a cost-efficient alternative to 5 and 6 Watt converters in applications where a 3 Watt converter would operate at the absolute technical limits (e.g. output power).

tmr4_range

 The intelligent design provides efficiencies up to 87% and a temperature range of -40°C to +70°C without derating which enables an unrestricted use of these converter series in applications with demanding temperature requirements. Additionally, the integrated remote On/Off function offers a convenient way to control your application. Certified according to the latest IEC/EN/UL 62368-1 industrial standard the TMR 4 and TMR 4WI are designed to deliver a high quality, cost efficient and compact solution for many applications.

TMR4-tabelle

Model and Datasheet:

TMR 4

TMR 4WI