28.07.2021

TMW Series

AC/DC Power Supply for medical, household and industrial applications

tmw-series

• Fully encapsulated, dust resistant, and waterproof (IP68 certified)

• Operating temperature range –20° to +80°C

• Mountable in wall outlet boxes

• Screw mountable on wood and inside furniture

• Safety approval IEC/EN 62368-1 and IEC/EN 60335-1

• 2xMOPP certified according to IEC/EN 60601-1 3rd edition

• Leakage current < 100 μA for body-floating (BF) applications

• I/O isolation 4000 VAC (reinforced)

• Short-circuit protection (SCP), overvoltage protection (OVP) and overtemperature protection (OTP)

• 5-year product warranty

tmw_tabelle

The TMW is a line of fully encapsulated AC/DC power supplies designed for medical, household, and industrial applications. All models come in compact, dust resistant and waterproof IP68 housings, are IEC/EN 62368-1, IEC/EN 60335-1 and IEC/EN 60601-1 3rd edition compliant and are certified for 2xMOPP. Featuring a reinforced isolation, the TMW power supplies are prepared for protection class II applications. Their wide operating temperature range from -20°C to +80°C makes them ideal candidates for demanding applications.

 

Model and Datasheet:

TMW series