TSP系列的模型被安置在一个坚固的金属外壳中,具有抗冲击和抗振动的结构。它们具有高抗电干扰性和高动力储备的特点。工作温度范围规定为-25℃至+70℃。所有型号都提供远程开机和报警输出。国际安全认证的范围包括用于危险区域应用的ATEX 94/9/EC认证。
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
8-480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
180-600 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail
120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure