The TEN 50WI Series is a range of isolated high performance DC/DC converter modules. With a very high efficiency of up to 92% and the use of highest reliable components these 50 W converters can be packed into the standard 1.0” x 2.0” casing. The 10 models have a wide 4:1 input voltage range and a tight output voltage regulation. They do not need a minimum load and offer a high efficiency also at low load conditions. The output voltage is adjustable by external resistor. Remote On/Off and protection against overload and short circuit are standard features of these converters. Typical applications are in mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on the PCB is critical.
Very high power density:
50 W in 1” x 2” x 0.4” package
Wide 4:1 input range
Excellent efficiency up to 92 %
Operating temperature range
–40°C to +80°C
Protection against over-temperature
Output voltage adjustable
Remote On/Off
I/O isolation 1500 VDC
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"
50 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
2"x1" metal heatsink, 13.2 K/W, H=5.9 mm