TIS 50

Product

End of Life
Product is mature but remains in production for sustaining programs.
Similar Series
Keep me updated
Keep me updated on the series "TIS 50"

The switching power supplies of the TIS series have been particularly designed for applications in industrial process control systems and with machine tools. Excellent specifications and high immunity against electrical disturbances guarantee reliable power for sensitive loads in rugged industrial environments. With the help of optional function modules specific requirements for system applications can be easily realized with a standard model. With the UDS module the power supplies can be extended to a perfect DC-UPS with automatic battery- backup. This function is very often required in applications where a time delayed shutdown of a system is necessary. To monitor and control the power supply a signal module can be installed. For parallel operation with active power sharing a redundancy option is available. This flexibility makes the TIS series power supplies a cost effective solution for many industrial applications.

Features

Switch mode power supplies for DIN-rail mount

6 power ranges with 2, 3, 6, 12, 20 and 24 A output current (24 VDC models)

Selectable 115/230 VAC input

Very low ripple and noise

EMI complies with EN 61000-6-3 and EN 61000-6-4

Operating temp. range –25°C to +70°C

For system operation available with built-in functions:

Worldwide safety approvals incl. class I, div. 2 location

Easy snap-on mount on DIN-rails or chassis mount

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TSP

72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSPC

50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail