ESP 100-24S

Product

End of Life
We will accept last buy orders for ESP 18 and ESP 36 series models until March 11. 2016. (While production of other models of ESP series have been discontinued already in December 2013).
Similar Models
Keep me updated
Keep me updated on the series "ESP"

This range of compact switching power supplies are designed for all applications, where high reliability and long lifetime are important. They provide excellent electric specifications and full compliance to international EMC and safety requirements.

Additional Documents

Download

Specifications
Output Voltage
24 VDC
Output Current
4400 mA
Power Rating
100 W
Number of Outputs
single
Input Voltage
85-264 VAC / 110-350 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
187 mm
Width
39 mm
Depth
93 mm
Efficiency
86 %
Maximum Temperature
60 °C
Minimum Temperature
-10 °C
Remote On/Off
No
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
ESP 18-05SN
18 W
85-264 VAC / 110-350 VDC
5 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 18-05SN
ESP 18-12SN
18 W
85-264 VAC / 110-350 VDC
12 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 18-12SN
ESP 18-15SN
18 W
85-264 VAC / 110-350 VDC
15 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 18-15SN
ESP 18-24SN
18 W
85-264 VAC / 110-350 VDC
24 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 18-24SN
ESP 18-48SN
18 W
85-264 VAC / 110-350 VDC
48 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 18-48SN
ESP 36-05SN
36 W
85-264 VAC / 110-350 VDC
5 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 36-05SN
ESP 36-12SN
36 W
85-264 VAC / 110-350 VDC
12 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 36-12SN
ESP 36-15SN
36 W
85-264 VAC / 110-350 VDC
15 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 36-15SN
ESP 36-24SN
36 W
85-264 VAC / 110-350 VDC
24 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 36-24SN
ESP 36-48SN
36 W
85-264 VAC / 110-350 VDC
48 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 36-48SN
ESP 60-05SN
60 W
85-264 VAC / 110-350 VDC
5 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 60-05SN
ESP 60-12SN
60 W
85-264 VAC / 110-350 VDC
12 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 60-12SN
ESP 60-15SN
60 W
85-264 VAC / 110-350 VDC
15 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 60-15SN
ESP 60-24SN
60 W
85-264 VAC / 110-350 VDC
24 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 60-24SN
ESP 60-48SN
60 W
85-264 VAC / 110-350 VDC
48 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 60-48SN
ESP 75-05S
75 W
85-264 VAC / 110-350 VDC
5 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 75-05S
ESP 75-12S
75 W
85-264 VAC / 110-350 VDC
12 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 75-12S
ESP 75-15S
75 W
85-264 VAC / 110-350 VDC
15 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 75-15S
ESP 75-24S
75 W
85-264 VAC / 110-350 VDC
24 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 75-24S
ESP 75-48S
75 W
85-264 VAC / 110-350 VDC
48 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 75-48S
ESP 100-05S
100 W
85-264 VAC / 110-350 VDC
5 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 100-05S
ESP 100-12S
100 W
85-264 VAC / 110-350 VDC
12 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 100-12S
ESP 100-15S
100 W
85-264 VAC / 110-350 VDC
15 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 100-15S
ESP 100-48S
100 W
85-264 VAC / 110-350 VDC
48 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 100-48S
ESP 150-05S
150 W
85-264 VAC / 110-350 VDC
5 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 150-05S
ESP 150-12S
150 W
85-264 VAC / 110-350 VDC
12 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 150-12S
ESP 150-15S
150 W
85-264 VAC / 110-350 VDC
15 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 150-15S
ESP 150-24S
150 W
85-264 VAC / 110-350 VDC
24 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 150-24S
ESP 150-48S
150 W
85-264 VAC / 110-350 VDC
48 VDC

18-150 Watt AC/DC power supply, industrial, 85-264 VAC input, compact design, encased, chassis mount

End of Life
ESP 150-48S
Similar Models
TOP 100-124C

100 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

TXH 120-124

120 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style

TXM 100-124

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount