TCI 500-112U-T

Product

Active
Product is recommended for new designs.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TCI 500U"

The TCI 500U is a 500 Watt conduction cooled AC/DC encased power supply series with a 4250 VAC reinforced isolation system. Traco Power’s new TCI line focuses on maximizing the proficiency of conduction cooled systems as it offers superior temperature behavior when mounted on a metal chassis or baseplate. This way the TCI 500U can deliver up to 90% of the maximum output power without the need for a fan. Excellent efficiency of up to 92% allows the TCI series to operate from –30 to +50°C without derating, while going up to +80°C with either load derating or forced cooling. They also meet OVC III requirements and can operate at up to 5000 m altitude. Active power factor correction, EMC characteristics dedicated for applications in industrial/automation and test & measurement fields and high reliability make the new TCI line an ideal solution for any demanding industrial application.

Specifications
Output Voltage
12 VDC
Output Adjustment 1
11.4-12.6 VDC
Output Current
41500 mA
Power Rating
500 W
Number of Outputs
single
Input Voltage
90-264 VAC / 127-370 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal Pin Connector
Length
130 mm
Width
83 mm
Depth
62.3 mm
Efficiency
90 %
Maximum Temperature
80 °C
Minimum Temperature
-30 °C
Weight
710 g
Ripple and Noise
160 mVp-p max.
Capacitive Load
5000 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4250 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
NEW!
TCI 500-124U-T
500 W
90-264 VAC / 127-370 VDC
24 VDC
(22.8-25.2 VDC)

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 5.1" x 3.2"

NEW!
TCI 500-148U-T
500 W
90-264 VAC / 127-370 VDC
48 VDC
(45.6-50.4 VDC)

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 5.1" x 3.2"

Similar Models
TCI 130-112-J

130 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 3.1" x 2.3"

TCI 130-112U-J

130 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 3.1" x 2.3"

TCI 240-112-J

240 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 4.1" x 2.46"

TCI 240-112U-J

240 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 4.1" x 2.46"

TCI 500-112-T

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"

Compatible accessories