TEP 60-3611UIR

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TEP 60UIR"

The TEP 60UIR is a series of high performance 60 Watt railway DC/DC converters with ultra wide 12:1 input voltage range featuring a compact ¼ brick (2.3”x1.45”x0.5”) metal package. The ultra wide input allows the converter to act as an all-in-one solution if different voltage ranges have to be covered in the same application, resolving the issue of having multiple different converters installed. An internal circuit implemented in these modules helps to extend the hold-up time with ease as it eliminates the need of expensive high voltage capacitors to cover the full input range. With only a 25V capacitor (independent of the input voltage) the whole input range can be covered effectively reducing cost, size and inrush current. All models are approved for railway applications according to EN 50155, EN 61373, EN 45545-2 and offer standard features such as high efficiency up to 91%, an operating temperature range of -40° to +85°C and an I/O-isolation voltage of 3’000 VAC. An adjustable under voltage lockout function, remote on/off and adjustable outputs round out the features and ensure that these converter modules fit in any application setup.

Download

Specifications
Output Voltage
5 VDC
Output Adjustment 1
4-5.5 VDC
Output Current
12000 mA
Power Rating
60 W
Number of Outputs
single
Input Voltage
9-75 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
Quarter-Brick
Length
57.9 mm
Width
36.8 mm
Depth
12.7 mm
Efficiency
89 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
64 g
Ripple and Noise
75 mVp-p typ.
Capacitive Load
24000 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1, EN 50155
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
on demand
60 W
9-75 VDC
28 VDC
(22.4-30.8 VDC)

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Active
on demand
on demand
60 W
9-75 VDC
53 VDC
(42.2-58.3 VDC)

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Active
on demand
on demand
60 W
14-160 VDC
28 VDC
(22.4-30.8 VDC)

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Active
on demand
on demand
60 W
14-160 VDC
53 VDC
(42.2-58.3 VDC)

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Active
on demand
Similar Models
Compatible accessories