TSP-BCM24A

Product

Active
Product is recommended for new designs.
Compatible Power-SuppliesCompatible accessories
Keep me updated
Keep me updated on the series "TSP-BCM"

This module provides a professional battery management system to charge and monitor an external lead-acid battery. Together with a power supply of the TSP series, a perfect DC-UPS system can be configured. The connected battery will be charged and held in charged mode by the power supply. In the event of a mains power failure the battery will supply the output power until the battery is discharged. As a consequence, the output voltage of the system is equivalent to the battery voltage. To avoid overcharging the battery, an external temperature sensor adjusts the battery voltage automatically to the required end of charge voltage. This can extend the battery life.
The battery is protected against deep discharge. Mains power and battery status are monitored regularly and failures indicated by corresponding LED’s and alarm outputs. The module also provides an external On/Off input to switch-off both, power supply and battery.

Specifications
Output Voltage
24 VDC
Output Adjustment 1
24-28 VDC
Output Current
25000 mA
Power Rating
600 W
Number of Outputs
single
Input Voltage
24-28 VDC
Housing Type
Metal Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
110 mm
Width
54 mm
Depth
110 mm
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
510 g
Remote On/Off
No
Safety Approvals
EN 60950-1

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TSP-BCM12
144 W
12-14 VDC
12 VDC
(12-14 VDC)

Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series

Active
TSP-BCM12
TSP-BCM24
360 W
24-28 VDC
24 VDC
(24-28 VDC)

Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series

Active
TSP-BCM24
TSP-BCM48
360 W
48-56 VDC
48 VDC
(48-56 VDC)

Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series

Active
TSP-BCM48
TSP-BCM48A
600 W
48-56 VDC
48 VDC
(48-56 VDC)

Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series

Active
TSP-BCM48A
Compatible Power-Supplies
TSP 600-124

600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSP 600-124 WR

600 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail

Compatible accessories