TXLN 750

Product

Active
Product is recommended for new designs.
Keep me updated
Keep me updated on the series "TXLN 750"

The TXLN series is a family of encased power supplies designed for a wide range of cost critical applications. With a low profile metal case and screw terminal block connection, they are easy to install in any equipment. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).

Features

Compact metal case with screw terminal block

Universal input 90-264 VAC

High efficiency up to 90%

Active PFC >0.95

Compliance to EN 61000-3-2

Short circuit, overvoltage and overload protection

IEC/EN/UL 62368-1 safety approvals

Remote On/Off and Remote Sense

Standard features: Power Good Signal, Load Sharing, 12 V Standby Output

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration