TZL 300

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since May 2022.
Similar Series
Keep me updated
Keep me updated on the series "TZL 300"

This range of boxed DC/DC converter are designed for all applications, where high reliability and long lifetime are important. They provide excellent electric specifications and full compliance to the European EMC and low voltage directive. International safety approvals qualify these converter for worldwide use. With their low profile case and screw terminal block they are easy to install in any equipment.

Additional Documents

Download

Features

Compact metal case with screw terminal block

Wide 2:1 input range

I/O isolation 1500VDC

Input reverse polarity protection

No minimum load required

Soft start, low inrush current

Overload and short circuit protection

EMC compliance with EN 61000-6-1 and EN 50082-1

Adjustable output voltage

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Similar series
TCL-DC

24-60 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail