TRI 1-1211SM

Product

Active
Product is recommended for new designs.
Similar Models
Keep me updated
Keep me updated on the series "TRI 1SM"

The new TRI 1SM is a high isolation, regulated DC/DC converter series which comes in a compact SMD-14 package. The core characteristic of the TRI 1SM series is a sophisticated reinforced isolation system which is able to withstand high test voltages (8000 VDC for 1s and 3000 VAC for 60s) and working voltages (480 VACrms). Efficiencies up to 84% allow safe operation from –40°C to +85°C without derating. All models have a ±10% input voltage range and precisely regulated, isolated output voltages. With the latest IT safety certifications (IEC/EN/UL 62368-1) the TRI 1SM series is the perfect choice for many demanding low power applications in the industrial, transportation and instrumentation sectors.

Download

Specifications
Output Voltage
5 VDC
Output Current
200 mA
Power Rating
1 W
Number of Outputs
single
Input Voltage
10.8-13.2 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
SMD (Surface-Mount Device)
Footprint Type
SMD14
Length
18.9 mm
Width
13.7 mm
Depth
10.5 mm
Efficiency
76 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
4.1 g
Ripple and Noise
100 mVp-p max.
Capacitive Load
220 µF
Remote On/Off
No
Safety Approvals
EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Moisture Sensitivity Level

All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
NEW!
TRI 1-0511SM
1 W
4.5-5.5 VDC
5 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-0511SM
NEW!
TRI 1-0512SM
1 W
4.5-5.5 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-0512SM
NEW!
TRI 1-0513SM
1 W
4.5-5.5 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-0513SM
NEW!
TRI 1-0522SM
1 W
4.5-5.5 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-0522SM
NEW!
TRI 1-0523SM
1 W
4.5-5.5 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-0523SM
NEW!
TRI 1-1212SM
1 W
10.8-13.2 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-1212SM
NEW!
TRI 1-1213SM
1 W
10.8-13.2 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-1213SM
NEW!
TRI 1-1222SM
1 W
10.8-13.2 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-1222SM
NEW!
TRI 1-1223SM
1 W
10.8-13.2 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-1223SM
NEW!
TRI 1-2411SM
1 W
21.6-26.4 VDC
5 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-2411SM
NEW!
TRI 1-2412SM
1 W
21.6-26.4 VDC
12 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-2412SM
NEW!
TRI 1-2413SM
1 W
21.6-26.4 VDC
15 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-2413SM
NEW!
TRI 1-2422SM
1 W
21.6-26.4 VDC
±12 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-2422SM
NEW!
TRI 1-2423SM
1 W
21.6-26.4 VDC
±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Active
TRI 1-2423SM
Similar Models
TRI 1-1211

1 Watt DC/DC converter, industrial, ±10% input, regulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SIP-8

TRI 3-1211

3 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24