TRV 1-1212M

Product

Active
Product is recommended for new designs.
Compatible accessories
Keep me updated
Keep me updated on the series "TRV 1M"

The TRV 1M is a series of 1 Watt DC/DC converters in a compact SIP-9 package with reinforced isolation of 5000 VAC for medical and industrial applications. The series offers models with different input voltages (±10%) between 5 and 24 VDC. With a continuous short circuit protection and a low leakage current of less than 2 µA, this converter series is especially suited to protect any connected interfaces or applied parts to patients. Featuring semi-regulated outputs this series provides a good level of regulation without affecting the cost efficiency. Together with an operating temperature range from -40 to +95°C without derating and certifications according to IEC/EN/ES 60601-1 3rd ed. for 2xMOPP and IEC/EN/UL 62368-1 this series is suitable for many different applications where a medical isolation system and short circuit protection is needed.

Download

Specifications
Output Voltage
12 VDC
Output Current
83 mA
Power Rating
1 W
Number of Outputs
single
Input Voltage
9.6-14.4 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP9
Length
19.6 mm
Width
9.8 mm
Depth
12.5 mm
Efficiency
84 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
4.8 g
Ripple and Noise
75 mVp-p typ. / 100 mVp-p max.
Capacitive Load
470 µF
Remote On/Off
No
Safety Approvals
EN 62368-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
5000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TRV 1-0510M
1 W
4.5-5.5 VDC
3.3 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-0510M
TRV 1-0511M
1 W
4.5-5.5 VDC
5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-0511M
TRV 1-0512M
1 W
4.5-5.5 VDC
12 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-0512M
TRV 1-0513M
1 W
4.5-5.5 VDC
15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-0513M
TRV 1-0521M
1 W
4.5-5.5 VDC
±5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-0521M
TRV 1-0522M
1 W
4.5-5.5 VDC
±12 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-0522M
TRV 1-0523M
1 W
4.5-5.5 VDC
±15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-0523M
TRV 1-1210M
1 W
9.6-14.4 VDC
3.3 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1210M
TRV 1-1211M
1 W
9.6-14.4 VDC
5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1211M
TRV 1-1213M
1 W
9.6-14.4 VDC
15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1213M
TRV 1-1221M
1 W
9.6-14.4 VDC
±5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1221M
TRV 1-1222M
1 W
9.6-14.4 VDC
±12 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1222M
TRV 1-1223M
1 W
9.6-14.4 VDC
±15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1223M
TRV 1-1510M
1 W
12-18 VDC
3.3 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1510M
TRV 1-1511M
1 W
12-18 VDC
5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1511M
TRV 1-1512M
1 W
12-18 VDC
12 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1512M
TRV 1-1513M
1 W
12-18 VDC
15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1513M
TRV 1-1521M
1 W
12-18 VDC
±5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1521M
TRV 1-1522M
1 W
12-18 VDC
±12 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1522M
TRV 1-1523M
1 W
12-18 VDC
±15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-1523M
TRV 1-2410M
1 W
19.2-28.8 VDC
3.3 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-2410M
TRV 1-2411M
1 W
19.2-28.8 VDC
5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-2411M
TRV 1-2412M
1 W
19.2-28.8 VDC
12 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-2412M
TRV 1-2413M
1 W
19.2-28.8 VDC
15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-2413M
TRV 1-2421M
1 W
19.2-28.8 VDC
±5 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-2421M
TRV 1-2422M
1 W
19.2-28.8 VDC
±12 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-2422M
TRV 1-2423M
1 W
19.2-28.8 VDC
±15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 1-2423M
Compatible accessories