TSP-REM360

Product

Active
Product is recommended for new designs.
Compatible Power-SuppliesCompatible accessories
Keep me updated
Keep me updated on the series "TSP-REM"

With this module and two power supplies of the TSP series (of same type) a highly reliable, redundant power system can be configured without any additional components. This module enforces the equivalent sharing of the output current of the power supplies. In the event of a failed or disconnected power supply, the second unit will automatically supply the full current to the load. The redundancy of the system is monitored and, indicated by an alarm output. The inputs are hot swappable.

Specifications
Output Voltage
24 VDC
Output Adjustment 1
24-27 VDC
Output Current
15000 mA
Power Rating
360 W
Number of Outputs
single
Input Voltage
24-28 VDC
Housing Type
Metal Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
110 mm
Width
35 mm
Depth
110 mm
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
350 g
Remote On/Off
No
Safety Approvals
EN 60950-1

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
Compatible Power-Supplies
TSP 090-124

90 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSP 090-124N

90 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSP 180-124

180 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSP 180-124 WR

180 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail

TSP 360-124

360 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSP 360-124 WR

360 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail

Compatible accessories