TXLN 110-124

Product

Active
Product is recommended for new designs.
Similar Models
Keep me updated
Keep me updated on the series "TXLN"

The TXLN series is a family of encased power supplies designed for a wide range of cost critical applications. With a low profile metal case and screw terminal block connection, they are easy to install in any equipment. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).

Specifications
Output Voltage
24 VDC
Output Adjustment 1
21.6-26.4 VDC
Output Current
4600 mA
Power Rating
110 W
Number of Outputs
single
Input Voltage
88-264 VAC / 125-375 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
159 mm
Width
95 mm
Depth
38 mm
Efficiency
86 %
Maximum Temperature
70 °C
Minimum Temperature
-20 °C
Weight
550 g
Ripple and Noise
200 mVp-p max.
Capacitive Load
31100 µF
Remote On/Off
No
Safety Approvals
EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330
San Jose, CA 95110

Office:  +1 (408) 916-4570
Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)
Website

tecsupport

Sager Electronics

19 Leona Drive
Middleborough, MA 02346

Phone: +1 (866) 588 1750
Fax:     +1 (408) 588 1750

power [at] sager.com (Email)
Website

TRC Electronics

4171 Stony Lane
Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)
Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TXLN 018-103
10 W
85-264 VAC / 120-375 VDC
3.3 VDC
(3-3.6 VDC)

18 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 018-103
TXLN 018-105
15 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

18 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 018-105
TXLN 018-112
18 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

18 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 018-112
TXLN 018-115
18 W
85-264 VAC / 120-375 VDC
15 VDC
(13.5-16.5 VDC)

18 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 018-115
TXLN 018-124
18 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

18 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 018-124
TXLN 025-103
20 W
88-264 VAC / 125-375 VDC
3.3 VDC
(3-3.6 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 025-103
TXLN 025-105
25 W
88-264 VAC / 125-375 VDC
5 VDC
(4.5-5.5 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 025-105
on demand
25 W
88-264 VAC / 125-375 VDC
7.5 VDC
(6.75-8.25 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 025-112
25 W
88-264 VAC / 125-375 VDC
12 VDC
(10.6-13.2 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 025-112
TXLN 025-115
25 W
88-264 VAC / 125-375 VDC
15 VDC
(13.5-16.5 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 025-115
TXLN 025-124
26 W
88-264 VAC / 125-375 VDC
24 VDC
(24.6-26.4 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 025-124
on demand
27 W
88-264 VAC / 125-375 VDC
30 VDC
(27-33 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 025-148
27 W
88-264 VAC / 125-375 VDC
48 VDC
(43.2-52.8 VDC)

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 025-148
TXLN 035-103
30 W
88-264 VAC / 125-375 VDC
3.3 VDC
(3-3.6 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 035-103
TXLN 035-105
35 W
88-264 VAC / 125-375 VDC
5 VDC
(4.5-5.5 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 035-105
on demand
35 W
88-264 VAC / 125-375 VDC
7.5 VDC
(6.75-8.25 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 035-112
35 W
88-264 VAC / 125-375 VDC
12 VDC
(10.8-13.2 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 035-112
TXLN 035-115
35 W
88-264 VAC / 125-375 VDC
15 VDC
(13.5-16.5 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 035-115
TXLN 035-124
35 W
88-264 VAC / 125-375 VDC
24 VDC
(21.6-26.4 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 035-124
on demand
35 W
88-264 VAC / 125-375 VDC
30 VDC
(27-33 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 035-148
38 W
88-264 VAC / 125-375 VDC
48 VDC
(43.2-52.8 VDC)

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 035-148
TXLN 060-103
40 W
88-264 VAC / 125-375 VDC
3.3 VDC
(3-3.6 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 060-103
TXLN 060-105
50 W
88-264 VAC / 125-375 VDC
5 VDC
(4.5-5.5 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 060-105
on demand
53 W
88-264 VAC / 125-375 VDC
7.5 VDC
(6.75-8.25 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 060-112
60 W
88-264 VAC / 125-375 VDC
12 VDC
(10.8-13.2 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 060-112
TXLN 060-115
60 W
88-264 VAC / 125-375 VDC
15 VDC
(13.5-16.5 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 060-115
TXLN 060-124
60 W
88-264 VAC / 125-375 VDC
24 VDC
(21.6-26.4 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 060-124
on demand
60 W
88-264 VAC / 125-375 VDC
30 VDC
(27-33 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 060-148
62 W
88-264 VAC / 125-375 VDC
48 VDC
(43.2-52.8 VDC)

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 060-148
TXLN 110-105
100 W
88-264 VAC / 125-375 VDC
5 VDC
(4.5-5.5 VDC)

110 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 110-105
TXLN 110-112
110 W
88-264 VAC / 125-375 VDC
12 VDC
(10.8-13.2 VDC)

110 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 110-112
TXLN 110-115
110 W
88-264 VAC / 125-375 VDC
15 VDC
(13.5-16.5 VDC)

110 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 110-115
TXLN 110-148
110 W
88-264 VAC / 125-375 VDC
48 VDC
(43.2-52.8 VDC)

110 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 110-148
TXLN 150-105
150 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 150-105
TXLN 150-112
150 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 150-112
TXLN 150-124
150 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 150-124
TXLN 150-148
150 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 150-148
TXLN 200-105
200 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 200-105
TXLN 200-112
200 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 200-112
TXLN 200-124
200 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 200-124
on demand
200 W
85-264 VAC / 120-375 VDC
36 VDC
(32.4-39.6 VDC)

200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 200-148
200 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 200-148
on demand
300 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

320 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 320-112
320 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

320 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 320-112
TXLN 320-124
320 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

320 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 320-124
on demand
320 W
85-264 VAC / 120-375 VDC
36 VDC
(43.2-39.6 VDC)

320 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 320-148
320 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

320 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 320-148
on demand
450 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

500 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 500-112
500 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

500 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 500-112
TXLN 500-124
500 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

500 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 500-124
on demand
500 W
85-264 VAC / 120-375 VDC
36 VDC
(32.4-39.6 VDC)

500 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
on demand
TXLN 500-148
500 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

500 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 500-148
TXLN 750-112
750 W
90-264 VAC / 127-375 VDC
12 VDC
(10.8-13.2 VDC)

750 Watt AC/DC, industrial, 90-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 750-112
TXLN 750-124
750 W
90-264 VAC / 127-375 VDC
24 VDC
(21.6-26.4 VDC)

750 Watt AC/DC, industrial, 90-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 750-124
TXLN 750-148
750 W
90-264 VAC / 127-375 VDC
48 VDC
(43.2-52.8 VDC)

750 Watt AC/DC, industrial, 90-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 750-148
TXLN 960-112
960 W
90-264 VAC / 127-375 VDC
12 VDC
(10.8-13.2 VDC)

960 Watt AC/DC, industrial, 90-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 960-112
TXLN 960-115
960 W
90-264 VAC / 127-375 VDC
15 VDC
(13.5-16.5 VDC)

960 Watt AC/DC, industrial, 90-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 960-115
TXLN 960-124
960 W
90-264 VAC / 127-375 VDC
24 VDC
(21.6-26.4 VDC)

960 Watt AC/DC, industrial, 90-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 960-124
TXLN 960-148
960 W
90-264 VAC / 127-375 VDC
48 VDC
(43.2-52.8 VDC)

960 Watt AC/DC, industrial, 90-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXLN 960-148
Similar Models